CT-CHRMK230VINT

A/C adapter

230V Charger for 18 volt Makita Battery with Type C Plug (International Use).

Specifications

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Battery Charge Time

22 min

CE Compliant

Yes

Charger Voltage

220 – 240

Height In (mm)

6.00 (152)

Part Features

Certified by CSA, an OSHA accredited NRTL

Weight lbs (kg)

2 .00 (0.907)

Width In (mm)

8.00 (203)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623505

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0527

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Part Drawings

18 Volt Battery Charger - 00084SMW_DC/00

US English

Related Products