The CTFP-100 is a pneumatic, benchtop ferrule crimp press for #12 – #8 AWG (4 – 10 mm2) loose piece ferrules. Its small footprint, foot pedal actuator, and coiled air line allow for set up versatility and convenience. The fast crimp stroke and integrated open ferrule container also make it an efficient crimping solution.
Product Type | Hydraulic Crimp Head |
Sub Brand | Pan-Term® |
Tool Type | Dieless |
For Use With | 5 bar / 72 psi compressed air supply |
Compatible Connector | F, FSD, FSDX, FSDXL, FTD Series Loose Piece Ferrules |
Includes | Coiled air line & foot actuated pedal |
Weight (Kg) | 2.8 |
Weight (lb) | 6.2 |
Maximum Copper Conductor Size (AWG) | #8 |
Minimum Copper Conductor Size (AWG) | #12 |
Maximum Metric Conductor Size (mm²) | 10 |
Minimum Metric Conductor Size (mm²) | 4 |
Copper Conductor Size (AWG) | 12-8 |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 200 |
Overall Width (In.) | 5.3 |
Overall Width (mm) | 135 |
Overall Height (In.) | 2.9 |
Overall Height (mm) | 75 |
Part Features | Includes foot pedal and coiled air line for variable benchtop set-up. Pneumatic head incorporates two open storage spaces for loose piece ferrules. |
UPC | 61305666970 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3505 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Videos | Ferrule Installation Solutions | English | |
Videos | CTFP Pneumatic Benchtop Ferrule Crimping Press Video 16:9 CTFP | English | |
Part Drawings | Pneumatic Ferrule Crimping Tool | English | |
Installation Documents | Benchmount Pneumatic Crimping Press Operating Instructions | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |