CT-LIBCMK2AH

Battery

LITHIUM BATTERY, 18VDC, MAKITA, 2.0A-Hr U.S.A

Specifications

Weight (Kg)

0.3

Weight (lb)

0.85

Application

CT-2600, CT-3001/ST, CT-3001/CCP, and CT-3980 Series Tools

BMEcat - Weight (g)

386grm

Charger Voltage

0 - 18

Part Features

Certified by CSA, an OSHA accredited NRTL

Weight (g)

386grm

Width In (mm)

2.9" (73.7mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617358

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0527

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

18 Volt Batteries - 00084SMV_DC/00

US English

Related Products