For use with nickel-plated cutter dies.

Specifications

Sub Brand NA
Product Type Reel-Fed Kits
For Use With Nickel-plated cutter dies.
Application Used to resharpen cutting edges and maintain reliability of CD-800 and CD9 series cutter dies
Color Code NA
Part Features Used to resharpen cutting edges and maintain reliability of CD-800 and CD9 series cutter dies
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 07498372532
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1164
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Catalog Cut Sheets Catalog Cut Sheet - CP-871 Product Page English
Manuals DSF-NP AND DSF-RS DIE SHARPENING FIXTURES English