FPC-600-A

Accessory

Foot actuator operating air pressure: 80 – 100 psi .233 SCFM type of air: lubricated. Recommend using Norgren (Brand) #FLR222-012-043008 filter lubricator regulator.

Specifications

Tool Type

Foot Pedal

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

NA

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498300966

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

K600-A Conversion Kit for FPC-600 and PD-600

US English

Installation Documents

FPC-600-A Spanish PA25406A01-REV01

US English

Installation Documents

FPC-600-A PA25406A01 REV001

US English

Catalog Cut Sheets

CT-1000 Product Page

US English

Manuals

FPC-600-A Operation Manual, PA25406A01-00

US English

Related Products