KA22-3/0

Aluminum Hex Die

KA22 Series, Aluminum Hex Die, 6 ton, 3/0 AWG.

Specifications

Material

Steel

Conductor Size (kcmil)

3/0 AWG

Aluminum Die Index No. or Letter Code & Color

Ruby

Application

Crimp dies for Aluminum Panduit Lugs and Splices.

Part Features

• Color-coded to provide easy matching to color-coding marked on connectors• Embosses die index number on connector barrels to provide post crimp inspection• Part number permanently marked on crimping die for easy identification• Provide hex style crimp results in terminations with premium electrical and mechanical performance

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617435

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

KA225-* Die Sets

US English

Related Products