KA4-2

Aluminum Hex Die

KA4 Series, Aluminum Hex Die, 4 ton, #2 AWG.

Specifications

Conductor Size (kcmil)

#2 AWG

Aluminum Die Index No. or Letter Code & Color

Pink

Application

Aluminum Panduit Lugs and Splices

Material

Steel

Part Features

• Color-coded to provide easy matching to color-coding marked on connectors• Embosses die index number on connector barrels to provide post crimp inspection• Part number permanently marked on crimping die for easy identification• Provide hex style crimp results in terminations with premium electrical and mechanical performance

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617456

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

KA4-* Die Sets

US English

Related Products