Sub Brand | Pan-Lug™ |
Product Type | Dieless Adapter |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 92.3 |
Overall Height (In.) | 3.75 |
Overall Height (mm) | 92.3 |
Application | Crimps Panduit Copper and Aluminum compression connectors. |
Weight (Kg) | 38.1 |
Weight (lb) | 1.5 |
UPC | 61305617466 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0228 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Indenter Crimp Die | English |