Sub Brand | Pan-Lug™ |
Product Type | Die Adapter |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 93.3 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Application | Adapts Panduit Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors. |
Weight (Kg) | 0.3 |
Weight (lb) | 0.84 |
Part Features | Adapts Panduit Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors. |
UPC | 61305617467 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0228 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Crimp Die Adapter | English |