Sub Brand | Pan-Lug™ |
Product Type | Cutter Blade Adapter |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Application | Adapts Panduit Threaded Rod Cutter Blades and Cable Cutter Blades in certain Panduit Crimp, Cut and Punch Tools for cutting threaded rod and cables. |
Weight (Kg) | 0.2 |
Weight (lb) | 0.22 |
Part Features | Adapts Panduit Threaded Rod Cutter Blades and Cable Cutter Blades in certain Panduit Crimp, Cut and Punch Tools for cutting threaded rod and cables. |
UPC | 61305620040 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0142 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cutter Blade Adapter | English |