"W" die adaptor for CD-2001 Type Dies used in CT-3001/CCP Tools. (Normally included with CT-3001/CCP series tool)
Sub Brand | Pan-Lug™ |
Product Type | Die Adapter |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 92.3 |
Overall Height (In.) | 3.75 |
Overall Height (mm) | 92.3 |
Application | Panduit Copper and Aluminum compression connectors. |
Weight (Kg) | 0.2 |
Weight (lb) | 0.58 |
Part Features | Adapts Panduit Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors |
UPC | 61305617469 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0228 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Crimp Die Adapter | English |