Product Type | Wire Stripping Tool |
For Use With | 4-pair network cable |
Maximum Cutting Diameter | 1.57 |
Minimum Cutting Diameter | 0.06 |
Sub Brand | Pan-Net® |
Overall Length (In.) | 3.6 |
Overall Length (mm) | 90.5 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 39.5 |
Color | Black |
Part Features | Strips insulation up to 0.040" (1.0mm) of multi core cable, UTP/STP cable, fiber optic cable, Strip range 0.1" - 0.43" (2.5mm - 11.0mm) |
UPC | 07498397455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0023 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Specification Sheets | NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet | English | |
Specification Sheets | Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA | Spanish (Español) | |
Specification Sheets | TX6A™ Shielded Field Term RJ45 Plug Spec Sheet COSP460 | English | |
Part Drawings | CJAST Cable Jack Adjustable Stripper Tool Part Drawing CG24591B01 | English | |
Installation Documents | TX6A™ UTP Field Terminable RJ45 Plug: PN611C | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |