V notch wire stripper.
Product Type | Hand Crimp Tool |
Maximum Cable Diameter (mm) | 6 |
Color | Black/Yellow |
Part Features | •Strips and cuts #20 –10 AWG wire •Lightweight and durable for comfortable long use •Rust resistant coating included to improve durability of tool |
UPC | 07498322559 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0047 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |