Product Type | Cable Cutting Tool |
For Use With | Conductors of 4-pair network cable |
Sub Brand | Pan-Net® |
Overall Length (In.) | 5.75 |
Overall Length (mm) | 146 |
Overall Width (In.) | 1.86 |
Overall Width (mm) | 47 |
Color | Green |
Part Features | Flush cuts soft wire up to 14AWG (1.8mm), Lead retainer helps prevent flying leads and component shorting from stray leads, Ergonomic shape with added length and extra long rubber grips reduces pressure on operator's hand |
UPC | 07498382126 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet | English | |
Specification Sheets | Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 | Spanish (Español) | |
Specification Sheets | Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA | Spanish (Español) | |
Specification Sheets | 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457-WW-ENG | English | |
Specification Sheets | TX6A™ Shielded Field Term RJ45 Plug Spec Sheet COSP460 | English | |
Part Drawings | Copper Cable Snipping Tool: CG24884A01 | English | |
Installation Documents | TX6A™ UTP Field Terminable RJ45 Plug: PN611C | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |