ST-100

Self-Adjusting Wire Cutter and Stripper

Self-Adjusting Wire and Cable Cutting and Stripping tool. Strips and cuts #32 AWG – 5 AWG (0.03 – 16mm²) wire, with adjustable stripping length from 3.0-21mm. The tool is designed to prevent damage or fanning of conductors, and features an ergonomic lightweight design for easy mechanical action and less operator fatigue, with easy blade storage in the retractable handle cover.

Specifications

Color

Black/Gray

Weight lbs (kg)

0.43 (0.2)

Width In (mm)

0.90 (23.0)

Application

Cutting of stranded wire with PVC insulation

Overall Height (In.)

4.5

Overall Height (mm)

114.0

Part Features

● Strips and cuts #32-5AWG (0.03-16mm²) wire ● Adjustable stripping length from 3.0-21mm ● Designed to prevent damage or fanning of conductors ● No tools required to change the stripping blades ● Ergonomic Lightweight design for easy mechanical action and less operator fatigue ● Easy blade storage in retractable handle cover

Tool Type

Electrical

Wire Range In. (mm²)

32 - 5 AWG (0.03 - 16.0)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305618126

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0245

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Instruction Manual / ST-100 Bedienungsanleitung

US English

Part Drawings

ST-100 TOOL

US English

Related Products