The HTWC250-2-1 HTAP Kit has a two-piece high impact plastic clear cover to provide 360° inspection of crimped connection. The cover has a UL 94V-0 flame rating and oxygen index of 28, providing self-extinguishing, flame retardant properties. For use with code or flexible strand class G, H, I, and Diesel Locomotive Flex cable. Color-coded and marked with Panduit die index numbers for proper die selection. Meets cULus requirements and CSA certified for use up to 600 volts.
Color Code | Purple |
Panduit Die Index Number | PH25 |
Sub Brand | StructuredGround™ |
Flammability Rating | 94 V-0 |
Material | Polycarbonate/Polypropylene |
Maximum Run Size (kcmil) | 250 |
Minimum Run Size (AWG STR) | 2 |
Maximum Tap 1 Size (AWG) | 2 |
Maximum Tap 1 Size (kcmil) | 2 |
Minimum Tap 1 Size (AWG) | 6 |
Maximum Tap 2 Size (AWG) | 8 |
Minimum Tap 2 Size (AWG) | 14 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25 |
Surface Treatment | Tinned |
For Use With | HTCT250-2-1 |
Standards Met | UL LISTED AND CSA CERTIFIED FOR APPLICATIONS UP TO 600V. TEMPERATURE RATING 90 C MAX. |
Application | Telecom/Data Center |
Product Type | HTAP Kit |
Overall Width (In.) | 0.96 |
UPC | 07498342022 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0406 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | HTAP and Clear Cover Installation | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - C4137902 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |