CMP-100-1

Compression Connectors - Accessories

Contact aid for pad-to-pad or thread-to-thread aluminum connections, 8 oz. Operating temperature range -40° F (-40°C) to 350°F (177°C).

Specifications

Material

Joint Compound

For Use With

Pad-to-pad or thread-to-thread aluminum connections

Maximum Operating Temperature (°C)

177

Maximum Operating Temperature (°F)

350

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Package Type

Tube

Stud Hole Size (In.)

Outside Diameter In. (mm)

Thickness In (mm)

Part Number Series

CMP

Application

Used in a wide range of electrical and environmental conditions.

Part Features

Wide operating temperature range and packaged in convenient dispenser bottles.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391400

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

PANDUIT SAFETY DATA SHEET - CMP100-1

US English

Catalog Cut Sheets

SPF2-8-C Product Page

US English

Catalog Cut Sheets

CMP-100-1 Product Page

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Catalog Cut Sheets

US English

Related Products