CW-56-L

Compression Connectors - Accessories

Belleville compression washer, .81" diameter.

Specifications

For Use With

Aluminum connectors to copper and/or steel pads

Height (In.)

0.08

Height (mm)

2.0

Stud Hole Size (In.)

5/16

Material

Hardened Steel

Operating Temperature

Height In (mm)

0.08 (2.0)

Outside Diameter In. (mm)

0.81 (20.574)

Thickness In (mm)

0.06 (1.524)

Packaging Type

Part Number Series

CW

Color

Gray

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391411

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0015

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0154

Resources

Part Drawings

Belleville Compression Washers, CW

US English

Catalog Cut Sheets

CW-14-L Product Page

US English

Related Products