SBBOLT25100-C

Compression Connectors - Accessories

1/4"-20 UNC X 1"LG. HEX BOLT Full Thread, Silicon Bronze.

Specifications

Application

Fully threaded to work in a range of applications, United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Length In (mm)

1 (25.4)

Material

Silicon Bronze

Part Number Series

SBBOLT

Standards

ANSI/ASME B18.2.1

Sub Brand

Pan-Lug

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Thread size

1/4-20

Tightening Torque (In-Lbs)

80

Wrench Size

7/16

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305617238

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Silicon Bronze Hex Head Bolts (SBBOLT Series)

US English

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Related Products