SBBOLT31175-C

Compression Connectors - Accessories

5/16"-16 UNC X 1 3/4"LG. HEX BOLT Full Thread, Silicon Bronze.

Specifications

Material

Silicon Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Wrench Size (In.)

1/2

Standards Met

ANSI/ASME B18.2.1

Application

Fully threaded to work in a range of applications, United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Length In (mm)

1.75 (44.45)

Part Number Series

SBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Tightening Torque (In-Lbs)

180

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617251

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Hex Head Bolts (SBBOLT Series)

US English

Related Products