SBBOLT3162-C

Compression Connectors - Accessories

5/16"-16 UNC X 5/8"LG. HEX BOLT Full Thread, Silicon Bronze.

Specifications

Material

Silicon Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Wrench Size (In.)

1/2

Standards Met

ANSI/ASME B18.2.1

Application

Fully threaded to work in a range of applications, United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Length In (mm)

0.62 (15.748)

Part Number Series

SBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Tightening Torque (In-Lbs)

180

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617245

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Hex Head Bolts (SBBOLT Series)

US English

Related Products