SBFW38-C

Compression Connectors - Accessories

3/8 Flat Washer Silicon Bronze.

Specifications

Material

Silicon Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

ANSI/ASME B18.22.1

Application

Type A narrow dimensions (SAE)

Environment

Indoor/Outdoor

Outside Diameter In. (mm)

0.8125 (20.6375)

Part Number Series

SBFW

Technical Information

Complies with ANSI/ASME B18.22.1 dimensions, Type A narrow dimensions (SAE)

Thickness In (mm)

0.065 (1.651)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617330

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Flat Washer (SBFW Series)

US English

Related Products