SBITW50-C

Compression Connectors - Accessories

1/2 Internal Tooth Lock Washer, Phosphorous Bronze.

Specifications

Material

Phosphorous Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

ANSI/ASME B18.21.1

Application

Angle of teeth present a biting edge that digs into the nut, preventing it from loosening

Environment

Indoor/Outdoor

Outside Diameter In. (mm)

0.9 (22.86)

Part Number Series

SBITW

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

Thickness In (mm)

0.045 (1.143)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617213

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Silicon Bronze Internal Tooth Washer (SBITW Series)

US English

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Related Products