SBNUT25-C

Compression Connectors - Accessories

1/4-20 UNC Hex Nut Silicon Bronze.

Specifications

Application

United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Material

Silicon Bronze

Part Number Series

SBNUT

Standards

ANSI/ASME B18.2.2

Sub Brand

Pan-Lug

Technical Information

Complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Thickness In (mm)

0.21875 (5.5563)

Thread size

1/4-20

Tightening Torque (In-Lbs)

0.4375

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305617318

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Hex Nut (SBNUT Series)

US English

Related Products