SBNUT31-C

Compression Connectors - Accessories

5/16-18 UNC Hex Nut Silicon Bronze.

Specifications

Material

Silicon Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

ANSI/ASME B18.2.2

Application

United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Part Number Series

SBNUT

Technical Information

Complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Thickness In (mm)

0.265625 (6.7469)

Tightening Torque (In-Lbs)

180

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617319

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Silicon Bronze Hex Nut (SBNUT Series)

US English

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Related Products