SBNUT38-C

Compression Connectors - Accessories

3/8-16 UNC Hex Nut Silicon Bronze.

Specifications

Application

United National Coarse Class 2B thread fit

Environment

Indoor/Outdoor

Material

Silicon Bronze

Part Number Series

SBNUT

Standards

ANSI/ASME B18.2.2

Sub Brand

Pan-Lug

Technical Information

Complies with ANSI/ASME B18.2.1 dimensions, United National Coarse Class 2B thread fit

Thickness In (mm)

0.328125 (8.3344)

Tightening Torque (In-Lbs)

240

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617334

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Hex Nut (SBNUT Series)

US English

Related Products