SBSLW31-C

Compression Connectors - Accessories

5/16 Split Lock Washer Silicon Bronze.

Specifications

Material

Silicon Bronze

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

ANSI/ASME B18.21.1

Application

Spring action exerts constant pressure on the face of the nut, preventing it from loosening

Environment

Indoor/Outdoor

Outside Diameter In. (mm)

0.583 (14.8082)

Part Number Series

SBSLW

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

Thickness In (mm)

0.078 (1.9812)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617323

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Silicon Bronze Split Lockwasher (SBSLW Series)

US English

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Related Products