SBSLW38-C

Compression Connectors - Accessories

3/8 Split Lock Washer Silicon Bronze.

Specifications

Application

Spring action exerts constant pressure on the face of the nut, preventing it from loosening

Environment

Indoor/Outdoor

Material

Silicon Bronze

Outside Diameter In. (mm)

0.68 (17.272)

Part Number Series

SBSLW

Standards

ANSI/ASME B18.21.1

Sub Brand

Pan-Lug

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

Thickness In (mm)

0.094 (2.3876)

Thread size

.094

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305617324

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Silicon Bronze Split Lockwasher (SBSLW Series)

US English

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Related Products