SSBOLT31100-C

Compression Connectors - Accessories

Stainless Steel, 5/16-18 X 1" HEX HEAD BOLT

Specifications

Length (In.)

1

Length (mm)

25.4

Length In (mm)

1 (25.4)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

5/16-18

Tightening Torque (In-Lbs)

180

Wrench Size

0.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625703

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products