SSBOLT38175-C

Compression Connectors - Accessories

Stainless Steel, 3/8-16 X 1 3/4" HEX HEAD BOLT

Specifications

Length (In.)

1.75

Length (mm)

44.45

Length In (mm)

1.75 (44.45)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

3/8-16

Tightening Torque (In-Lbs)

240

Wrench Size

0.56

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625725

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products