SSBOLT50150-C

Compression Connectors - Accessories

Stainless Steel, 1/2-13 X 1 1/2" HEX HEAD BOLT

Specifications

Material

Stainless Steel

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Wrench Size (In.)

0.75

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Tightening Torque (In-Lbs)

480

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625734

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1345

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Stainless Steel Hex Head Bolts (SS BOLT Series)

US English

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Related Products