SSBOLT62150-L

Compression Connectors - Accessories

Stainless Steel, 5/8-11 X 1 1/2" HEX HEAD BOLT

Specifications

Length (In.)

1.5

Length (mm)

38.1

Length In (mm)

1.5 (38.1)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

5/8-11

Tightening Torque (In-Lbs)

660

Wrench Size

0.93

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625810

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Part Drawings

Stainless Steel Hex Head Bolts (SS BOLT Series)

US English

Related Products