SSBOLT62250-L

Compression Connectors - Accessories

Stainless Steel, 5/8-11 X 2 1/2" HEX HEAD BOLT

Specifications

Material

Stainless Steel

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Wrench Size (In.)

0.93

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Tightening Torque (In-Lbs)

660

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625821

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1345

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Stainless Steel Hex Head Bolts (SS BOLT Series)

US English

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Related Products