SSFW31-C

Compression Connectors - Accessories

Stainless Steel, 5/16 FLAT WASHER

Specifications

Material

Stainless Steel

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Part Number Series

SSFW

Technical Information

Complies with ANSI/ASME B18.22.1 dimensions, Type A narrow dimensions (SAE)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626026

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Part Drawings

Stainless Steel Flat Washer(SSFW Series)

US English

Related Products