SSNUT50-C

Compression Connectors - Accessories

Stainless Steel, 1/2-13 HEX NUT

Specifications

Material

Stainless Steel

Part Number Series

SSNUT

Technical Information

Complies with ANSI/ASME B18.2.2 dimensions, and have a Unified National Coarse Class 2B thread fit

Thread size

1/2-13

Tightening Torque (In-Lbs)

480

Wrench Size

0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625995

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products