SSSLW25-C

Compression Connectors - Accessories

Stainless Steel, 1/4 SPLIT LOCKWASHER

Specifications

Material

Stainless Steel

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Part Number Series

SSSLW

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626020

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Part Drawings

Stainless Steel Split Lockwasher (SSSLW Series)

US English

Related Products