SSSLW38-C

Compression Connectors - Accessories

Stainless Steel, 3/8 SPLIT LOCKWASHER

Specifications

Material

Stainless Steel

Part Number Series

SSSLW

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626022

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Stainless Steel Split Lockwasher (SSSLW Series)

US English

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Related Products