ACB250-1AR-Q

Mechanical Connectors - Lugs

One-hole, Aluminum mechanical connector, Anti-Rotation Lug 6 AWG—250 kcmil,PK25.

Specifications

CSA Certified

C22.2 No. 65-13

Conductor Material

Aluminum or Copper

Copper Conductor Size Range

Copper and Aluminum Conductor Size Range

#6-250 kcmil Stranded

Height In (mm)

1.00 (25.4)

Hex Key Size (In.)

5/16

Length In (mm)

1.00 (25.4)

Material

Tin-Plated Aluminum

Mounting Hole Spacing In. (mm)

1/4-20

Part Features

Dual rated for use with alum or copper wire, wire range taking, incorporates anti rotation feature.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.81 (20.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319835

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ALUMINUM CONNECTOR BLOCK CUSTOMER DRAWING

US English

Related Products