BLKPSB250-3-6

Multi-Tap Mechanical Connectors, Double Sided

Multi Tap Connector, Double Sided, Black Insulation, 3 Port, 250 kcmil-#10 AWG STR

Specifications

Conductor Material

Aluminum or Copper

Product Type

Multi-Tap Mechanical Connectors, Double Sided

Copper and Aluminum Conductor Size Range

250 kcmil - #10 STR

No. of Ports

3

Height In (mm)

2.13 (54.1)

Hex Key Size (In.)

5/16

Length In (mm)

2.64 (67.4)

Width In (mm)

2.72 (69.0)

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

UV Rated Black PVC

CE Compliant

NA

Includes

Each port pre-filled with oxide inhibiting joint compound

Material

Aluminum / Black PVC

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307851

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Part Drawings

MULTI-TAP BLACK INSULATED CONNECTOR, DOUBLE SIDED BLKPSB250 SERIES

US English

Related Products