BLKPSB4-AP-12

Multi-Tap Connectors, Alternate Port

Multi Tap Connector, Alternate 2 Port, Black Insulation, #4-#14 AWG STR, #10-#14 AWG SOL

Specifications

Material

Aluminum / Black PVC

Conductor Material

Aluminum or Copper

Product Type

Multi-Tap Connectors, Alternate Port

Copper and Aluminum Conductor Size Range

#4 - #14 STR, #10 - #14 SOL

Number of Ports

2

Hex Key Size (In.)

1/8

Width In (mm)

0.83 (21.1)

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

UV Rated Black PVC

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498307860

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0260

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Part Drawings

MULTI-TAP BLACK INSULATED CONNECTOR, OFFSET BLKPSB4-AP SERIES

US English

Related Products