BLKPSB600-2-4

Multi-Tap Mechanical Connectors, Double Sided

Multi-Tap Connector, Double Sided, Black Insulation, 2 Port, 600 kcmil-#6 AWG STR

Specifications

CSA Certified

C22.2 No. 65-13

Conductor Material

Aluminum or Copper

Copper and Aluminum Conductor Size Range

600 kcmil-#6 STR

Height In (mm)

2.75 (69.9)

Hex Key Size (In.)

3/8

Includes

Each port pre-filled with oxide inhibiting joint compound

Insulation

UV Rated Black PVC

Length In (mm)

3.00 (76.2)

Material

Aluminum / Black PVC

No. of Ports

2

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Product Type

Multi-Tap Mechanical Connectors, Double Sided

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Width In (mm)

2.47 (62.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300409

Std. Pkg. Qty.

4

Std. Pkg. Volume (cf)

0.1038

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Part Drawings

MULTI-TAP BLACK INSULATED CONNECTOR, DOUBLE SIDED BLKPSB600 SERIES

US English

Related Products