Product Type |
Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins |
Material |
Tin-Plated Aluminum |
UL Listed |
486A-486B File #E52164 |
Length (mm) |
62.2 |
Aluminum Conductor Size |
#2 AWG |
Conductor Material |
Aluminum |
Copper Pigtail Size |
#4 AWG |
Includes |
Connector barrel pre-filled with oxide inhibiting joint compound |
Length In (mm) |
2.45 |
Panduit Color Code |
Tan |
Panduit Die Index No. |
P50 |
Part Features |
Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin. |
Pin Length (In.) |
0.88 |
Pin Length (mm) |
22.4 |
Sub Brand |
Pan-Lug |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL Temperature Rating |
90 C |
UL and CSA Voltage Rating |
600V |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Burndy Die Index No. |
296 |
T&B Die Index No. |
50 |
UPC |
07498391344 |
Std. Pkg. Qty. |
50 |
Std. Pkg. Volume (cf) |
0.2259 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Bi-Metallic Pin Connector - N41292BB-C41292/04 |
US English |
|
Catalog Cut Sheets |
BPC6-L Product Page |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |