BPC750-6

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Bi-metallic pin connector, type BPC, provides copper pigtail for connecting aluminum conductors in a copper or aluminum/copper rated mechanical lug, aluminum 750 kcmil to copper 500 kcmil.

Specifications

Material

Tin-Plated Aluminum

Panduit Die Index Number

P125

Color Code

Red

Product Type

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Burndy Die Index Number

936

UL Listed

486A-486B File #E52164

Aluminum Conductor Size (kcmil)

750

Conductor Material

Aluminum

Copper Pigtail Size

500 kcmil

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

4.90

Part Features

Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin.

Pin Length (In.)

2.00

Pin Length (mm)

50.8

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

115

Sub Brand

Pan-Lug

Packaging Details

UPC

07498391356

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1128

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bi-Metallic Pin Connector - N41292BB-C41292/04

US English

Catalog Cut Sheets

BPC6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products