CB25-18-CY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, offset floating tongue lug, #14 - #10 AWG, 1/8 (3.2mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#14 AWG - #10 AWG

Collar Length

0.28

Conductor Material

Copper

Current Rating (Amps)

25

Length In (mm)

1.00

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358214

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0204

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CB25-18-CY Product Page

US English

Part Drawings

CB SERIES COPPER MECHANICAL LUGS

US English

Related Products