CB400-38-3Y

Mechanical Connectors - Lugs

One-hole, copper, single barrel, offset floating tongue lug, 1/0 AWG - 500 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

1/0 AWG - 500 kcmil

CE Compliant

No

Collar Length

1.61

Conductor Material

Copper

Current Rating (Amps)

400

Hex Size (In.)

42491

Length In (mm)

4.09

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358217

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CB25-18-CY Product Page

US English

Part Drawings

CB SERIES COPPER MECHANICAL LUGS

US English

Related Products