CB70-14-CY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, offset floating tongue lug, #8 - #2 AWG, 1/4 (6.4mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#8 AWG - #2 AWG

Collar Length

0.50

Conductor Material

Copper

Current Rating (Amps)

90

Length In (mm)

1.55

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358226

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CB25-18-CY Product Page

US English

Part Drawings

CB SERIES COPPER MECHANICAL LUGS

US English

Related Products