CCB4/0-1AR-Q

Mechanical Connectors - Lugs

One-hole, Copper mechanical connector, Anti-Rotation Lug #2 AWG - 4/0 AWG STR, PKG. QTY. = 25.

Specifications

CSA Certified

Yes

Conductor Material

Copper

Copper Conductor Size Range

#2-4/0 AWG Stranded

Height (In.)

0.99

Height (mm)

25.15

Height In (mm)

0.99 (25.146)

Hex Size (mm)

9/16

Length (In.)

1.00

Length (mm)

25.4

Length In (mm)

1 (25.4)

Material

Copper/Steel Zinc Plated

Mounting Hole Spacing In. (mm)

1/4-20

UL Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Width (In.)

0.817

Width (mm)

20.75

Width In (mm)

0.817 (20.7518)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397075

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

BOX LUG (CCB4/0-1AR-Q)

US English

Related Products