CD35-36SL-QY

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight floating tongue lug, slotted screw, #14 - #6 AWG, 3/16 (4.8mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #6 AWG, (2) #10 AWG, (2) #12 AWG, (2) #14 AWG, (1) #10 AWG with (1) #12 AWG, (1) #12 AWG with (1) #14 AWG

Current Rating (Amps)

50

Length In (mm)

2.13

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392190

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CD Series Mechanical Connectors

US English

Related Products