CO35-36SL-QY

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, offset floating tongue lug, slotted screw, #14 - #6 AWG, 3/16 (4.8mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #6 AWG, (2) #10 AWG, (2) #12 AWG, (2) #14 AWG, (1) #10 AWG with (1) #12 AWG, (1) #12 AWG with (1) #14 AWG

Current Rating (Amps)

50

Length In (mm)

2.19

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

Voltage

600 volt

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395519

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0268

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1072

Resources

Part Drawings

CO Series Copper Mechanical Lugs

US English

Related Products