obsolete

CO650-12-3Y

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, offset floating tongue lug, 600 - 1000 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

600 kcmil - 1000 kcmil

CE Compliant

No

Collar Length

1.85

Conductor Material

Copper

Current Rating (Amps)

650

Hex Size (In.)

42950

Length In (mm)

6.25

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358573

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0521

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CO Series Copper Mechanical Lugs

US English

Catalog Cut Sheets

CO35-36-QY Product Page

US English

Related Products